IESNA:LM-63-2002
[TEST]P954026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18776
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2057 2246.6 2453 2672.1 2861.8 3020.7 3141.2 3211.7 3223.2 3188.6
3152.7 3150.1 3171.9 3219.4 3330.9 3609 4299.7 5336.5 6260.6 6970.6
7516.5 8031.7 8496.9 8934 9227.4 8804.5 7126.9 4985.4 3447.5 2318.4
977.9 310.1 147.4 64.1 20.5 0 0
2057 2250.5 2468.3 2679.8 2870.8 3029.7 3157.8 3228.3 3238.6 3207.8
3168.1 3166.8 3183.5 3232.2 3346.2 3564.1 4158.8 5169.9 6200.3 6936
7503.7 8075.3 8512.3 8940.4 9256.9 8983.9 7430.7 5305.8 3612.8 2404.3
1040.7 337.1 171.7 75.6 26.9 0 0
2057 2247.9 2459.4 2663.1 2845.1 2996.4 3113 3186 3193.7 3166.8
3137.3 3132.2 3150.1 3198.8 3307.8 3511.6 3994.7 4905.9 5931.2 6728.3
7317.9 7938.2 8526.4 9066 9522.2 9652.9 8607.2 6697.6 4518.9 2934.8
1358.5 535.7 301.2 166.6 76.9 25.6 0
2057 2232.5 2428.6 2623.4 2787.5 2927.1 3038.6 3096.3 3115.5 3104
3082.2 3079.7 3095 3118.1 3182.2 3311.6 3532.1 4039.6 4905.9 5900.4
6784.7 7606.2 8444.4 9233.9 9988.7 10578.2 10976.8 11008.9 10319.4 8186.8
4600.9 1646.8 661.3 353.7 162.8 37.2 0
2057 2206.9 2379.9 2558.1 2713.1 2845.1 2950.2 3020.7 3052.7 3060.4
3059.2 3066.8 3088.6 3109.1 3150.1 3243.7 3407.7 3655.1 4117.7 4899.5
5920.9 7011.6 8108.6 9250.5 10192.5 11081.9 11954.7 12930 13689.9 13131.2
10388.6 5722.3 2251.8 1007.3 425.5 43.6 0
2057 2192.8 2345.3 2499.1 2640.1 2769.5 2874.6 2956.6 3001.5 3033.5
3056.6 3093.8 3150.1 3195 3237.3 3303.9 3446.2 3674.3 4022.9 4449.7
5078.9 5903 6841.1 7848.5 8887.8 10040 11326.7 12837.7 14919 16155.7
14780.6 11110.1 6042.7 2155.6 535.7 30.8 0
2057 2185.1 2335.1 2490.1 2627.3 2756.7 2868.2 2948.9 2997.6 3028.4
3060.4 3097.6 3151.4 3198.8 3248.8 3323.2 3461.6 3685.9 4037 4489.4
5093 5900.4 6816.8 7803.6 8863.5 10028.4 11343.3 12933.8 14916.4 16081.4
14579.4 10897.4 6013.2 2199.2 529.3 34.6 0
2057 2159.5 2282.5 2417.1 2546.5 2672.1 2784.9 2879.7 2947.7 3000.2
3055.3 3122 3195 3256.5 3316.8 3402.6 3541 3755.1 4072.9 4506.1
5057.2 5731.3 6539.9 7471.7 8525.1 9710.6 11005 12403.2 14120.6 15432.9
13638.7 8517.4 3864 1314.9 312.7 26.9 0
2057 2142.8 2235.1 2341.5 2456.8 2573.4 2688.8 2790 2882.3 2963
3047.6 3128.4 3205.3 3273.2 3350.1 3461.6 3621.8 3869.1 4240.8 4748.3
5419.8 6220.8 7150 8165 9198 10284.8 11401 12586.5 13765.6 14162.8
12583.9 8434.1 3628.2 1088.1 438.3 121.8 0
2057 2113.3 2180 2256.9 2353 2458.1 2560.6 2667 2764.4 2863.1
2963 3054 3130.9 3212.9 3300.1 3403.9 3565.4 3824.3 4224.1 4807.2
5565.9 6441.3 7378.1 8327.8 9273.6 10223.2 11201.1 12137.9 12564.7 11750.9
9253.1 4641.9 1253.4 475.5 258.9 71.8 0
2057 2082.6 2115.9 2169.7 2241.5 2319.7 2413.2 2504.2 2602.9 2695.2
2802.8 2906.6 3009.2 3116.8 3228.3 3361.6 3544.9 3829.4 4257.4 4897
5736.4 6732.2 7693.4 8521.3 9237.7 9915.7 10466.7 10597.5 9931 8113.7
5062.3 1850.6 371.7 114.1 39.7 14.1 0
2057 2067.2 2081.3 2122.3 2181.3 2246.6 2324.8 2405.5 2492.7 2586.2
2686.2 2788.7 2901.5 3016.9 3145 3298.8 3500 3796.1 4211.3 4780.3
5542.9 6427.2 7238.4 7743.4 7975.3 8017.6 7845.9 7302.5 6306.7 4835.4
2846.4 968.9 220.4 62.8 17.9 7.7 0
2057 2046.7 2048 2069.8 2109.5 2158.2 2217.1 2279.9 2342.7 2401.7
2467.1 2527.3 2597.8 2665.7 2740 2829.7 2961.8 3169.4 3497.5 3975.5
4589.4 5212.2 5641.6 5701.8 5358.3 4720.1 3807.6 2673.4 1523.8 697.2
298.6 112.8 42.3 16.7 7.7 1.3 0
2057 2010.8 1983.9 1968.5 1955.7 1932.6 1892.9 1830.1 1746.8 1648.1
1535.3 1416.2 1297 1190.6 1108.6 1048.3 1004.8 988.1 1074 1272.6
1493.1 1673.8 1663.5 1371.3 961.2 640.8 443.4 308.9 206.3 128.2
80.7 51.3 25.6 10.3 2.6 0 0
2057 1977.5 1916 1839.1 1728.9 1591.7 1430.3 1249.5 1057.3 868.9
731.8 660 644.6 651 672.8 692.1 707.4 708.7 692.1 657.5
619 580.6 539.5 494.7 435.7 362.7 283.2 203.8 152.5 111.5
71.8 42.3 16.7 6.4 2.6 0 0
2057 1948 1837.8 1690.4 1487.9 1266.2 1034.2 829.2 711.3 671.6
651 633.1 619 604.9 597.2 592.1 585.7 571.6 540.8 496
451.1 406.3 362.7 312.7 262.7 219.2 187.1 158.9 125.6 85.9
43.6 21.8 10.3 3.8 0 0 0
2057 1918.5 1763.5 1527.7 1266.2 1000.9 792 712.6 689.5 670.3
651 631.8 612.6 593.4 565.2 533.1 496 452.4 405 358.8
315.3 276.8 246.1 221.7 198.6 176.9 153.8 121.8 83.3 56.4
37.2 20.5 9 3.8 0 0 0
2057 1900.6 1689.1 1413.6 1103.4 842 735.6 713.8 693.3 671.6
653.6 631.8 608.8 580.6 544.7 499.8 451.1 401.1 348.6 297.3
255 228.1 208.9 191 171.7 152.5 130.7 103.8 82 65.4
47.4 30.8 10.3 1.3 0 0 0
2057 1875 1617.4 1290.6 970.2 780.5 738.2 717.7 697.2 675.4
656.2 635.7 611.3 578 533.1 485.7 428.1 370.4 307.6 262.7
233.2 215.3 201.2 185.8 169.2 148.7 123 101.2 84.6 66.6
48.7 30.8 9 0 0 0 0
2057 1872.4 1594.3 1243.1 918.9 772.8 745.9 724.1 702.3 681.8
661.3 638.2 613.9 578 534.4 476.8 411.4 346 292.2 251.2
225.6 208.9 193.5 176.9 157.6 133.3 106.4 88.4 71.8 55.1
37.2 20.5 5.1 0 0 0 0
2057 1872.4 1577.6 1217.5 897.1 772.8 751 729.2 704.9 681.8
661.3 639.5 615.2 583.1 542.1 485.7 416.5 347.3 288.4 244.8
219.2 203.8 188.4 170.5 148.7 117.9 91 75.6 61.5 46.1
29.5 11.5 1.3 0 0 0 0
2057 1878.8 1585.3 1221.4 897.1 772.8 751 729.2 706.2 684.4
662.6 640.8 617.7 587 546 483.2 414 342.2 283.2 240.9
217.9 202.5 185.8 169.2 146.1 110.2 85.9 71.8 56.4 41
25.6 9 0 0 0 0 0
